Considerable time savings during mounting
Fits every battery-powered screwdriver: The pre-tensioner bit for earthing pipe clamps
The pre-tensioner bit for earthing pipe clamps 927 provides a noticeable time saving during mounting. A unique product on the market, the pre-tensioner, with its 3/3 seat, fits all makes of battery-powered screwdrivers, making additional tensioning and machining unnecessary. The pre-tensioner thus permits not only visually high-quality, standardised results, but also allows the creation of electrical secure connections to the pipes.
A further advantage is that the strip does not need to be shortened or cut with panel shears, as it simply rolls up. Additional tools are not required. On the one hand, this saves time and reduces the number of necessary work steps. On the other, it reduces the risk of injury, as sharp cut edges become a thing of the past.
The pre-tensioner is perfectly matched to the strip width and height of the OBO earthing pipe clamps 927 However, it can also be used for earthing pipe clamps of other manufacturers with similar properties.
The pre-tensioner bit shows clearly that installation benefits, as well as offering the greatest possible benefit for the customer, are always the focus of all OBO products. The pre-tensioner effectively shortens the work time on the construction site, considerably reduces the risk of injury and always provides visually high-quality, standardised results.
The benefits of the pre-tensioner are also made clear in the OBO YouTube video: